BI2-M12-AP6X/S120Inductive Sensor With Increased Temperature Range4614652Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)2
FTCI-10D10A4P-2UP8X-H1141Flow rate monitoring Inline sensor with integrated processing unit6870041Process connectionCompression fittings for pipes Ø 10 x 1 (EN10305-1)Output function2 x PNP
K50RF-4030-LDQRadar Sensor3815567Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
Q90R-4040-6KDQRadar Sensor3815098Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
QT50R-EU-AF2QRadar Sensor3096352Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
FTCI-G1/4D06A4P-2LIX-H1141Flow rate monitoring Inline sensor with integrated processing unit100004083Process connectionG 1/4″Output functionAnalog output
DXMR110-8KNetwork Controller 8 IO-Link Master Ports3814332Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeCommunication protocolOutput typeIO-Link
NI8-M18-AZ3X/S120Inductive Sensor With Increased Temperature Range4310530Electrical connectionCableMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)8
MT16-Nexcom I/O System Module rack, non-Ex, for 16 modules9100686Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
DX80DR2M-HWireless system Transmission of serial data in tree topology3011433Input type-FunctionTree topologyOutput type-