RI360P0-DSU35-ELIU5X2-H1151Inductive Angle Sensor With Analog Output1590903Output typeAbsolute singleturn
RI360P0-EQR24M0-ELIU5X2LD-H1151Contactless Encoder with Stainless Steel Housing Analog100053308Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-ELIU5X2LD-H1151Contactless Encoder Analog100029756Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-DSU35-ELIU5X2-H1151Inductive Angle Sensor With Analog Output1590866Output typeAbsolute singleturn
RI360P4-DSU35-ELIU5X2-H1151Inductive Angle Sensor With Analog Output100002205Output typeAbsolute singleturn
RI360P4-DSU35-ELIU5X2-H1151/S1386Inductive Angle Sensor With Analog Output100033653Output typeAbsolute singleturn
RI360P0-DSU35-2UP6X4-H1151Inductive Angle Sensor With Two Programmable Switching Outputs1590904Protection classIP68, IP69K
RI360P0-QR14-ELIU5X2-0.3-RS5/S1264Inductive Angle Sensor With Analog Output1590871Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft