RI-05B6E-4A1024-CIncremental Encoder1545308Output typeIncrementalFlange diameter (mm)46Shaft diameter D (mm)6 mmShaft TypeHollow shaft
RI-05I6T-4A2500-CIncremental Encoder1545335Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeHollow shaft
RI360P0-QR24M0-3600X2-H1181Contactless Encoder Incremental: 3600 ppr1593157Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0010X2-H1181Contactless Encoder Incremental: 10 ppr1593104Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0250X2-H1181Contactless Encoder Incremental: 250 ppr1593110Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
WI40-M18-LIU5Inductive Sensor With Analog Output1536603Electrical connectionCableMounting conditionsNon-flushOutput functionAnalog output