QT50R-CN-AF2NQRadar Sensor3090701Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
QT50R-KR-AFHQRadar Sensor3091193Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
M25URPQ-92792Ultrasonic sensor Receiver3092792Electrical connectionConnectorOutput functionPNPMax. range (mm)700
QT50R-TW-AFHQRadar Sensor3093455Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-KR-AF2QRadar Sensor3093885Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
QT50R-KR-AF2QRadar Sensor3096351Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-US-AF2WQRadar Sensor3096354Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
Q120RA-US-AFTQRadar Sensor3097110Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
T306EQPhotoelectric sensor Opposed Mode Sensor (Emitter)3033442Light typeIRFunctionOpposed mode sensorMax. range (mm)60000
REI-05I8E-4A200-H1181Incremental Encoder100011221Output typeIncrementalFlange diameter (mm)46Shaft diameter D (mm)8 mmShaft TypeHollow shaft
SLO30VB6QPMAPhotoelectric sensor Slot Sensor3037722Light typeIRFunctionSlot sensorOutput functionPNP/NPNMax. range (mm)30
REI-E-113T8C-4B5000-H1181Incremental Encoder100011617Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)8 mmShaft TypeSolid shaft