TTM-203A-N1/4-LI6-H1140-L100/I30-50/150CTemperature Detection9910817Process connection1/4″ NPT male threadMeasuring range-50...150 °C
SM312LVMHS W/50Photoelectric sensor Retroreflective Sensor3026544Light typeRedFunctionRetroreflective SensorOutput functionPNP/NPNMax. range (mm)5000
RI360P0-QR24M0-5000X2-H1181Contactless Encoder1593159Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
MQDC-406Connection cable Female3045136Accessory typeConnection CableHousing materialPlasticProtection classIP67, IP69K
DWE-5000-120-9D16B-CDraw-Wire100049465Communication protocolCANopenElectrical connectionCableMeasuring range (mm)5000
DWE-5000-120-7E-CDraw-Wire100049457Electrical connectionCableMeasuring range (mm)5000Output functionAnalog output