RM-50H10E-3C24B-CT 1MAbsolute Rotary Encoder - Multiturn1544525Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)10 mmShaft TypeBlind hole shaft
RI40P2-QR20-LI2X2-H1141Miniature Encoder With Analog Output100004596Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI40P1-QR20-LU4X2-0.15-DT04-3PMBMiniature Encoder With Analog Output100028546Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P1-QR20-9F16B-0.3-DT04-4PMBMiniature encoder With J1939 Output100027368Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P1-QR20-9F16B-0.3-DT04-6PMBMiniature encoder With J1939 Output100027543Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P2-QR20-9F16B-0.3-DT04-6PMBMiniature encoder With J1939 Output100027544Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P2-QR20-9F16B-0.3-DT04-4PMBMiniature encoder With J1939 Output100027542Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-INCRX2-H1181/S97Contactless Encoder Incremental: 1 … 5000 ppr100015920Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft