LTX1900M-F10-SSI2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI1540261Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)1900
LTX1950M-F10-SSI2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI1540262Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)1950
LTX1950M-F10-LI0-X3-H1151Pressure-resistant Linear Position Sensor Analog1540320Electrical connectionConnectorMeasuring range (mm)1950Output functionAnalog output
LTX1900M-F10-LI0-X3-H1151Pressure-resistant Linear Position Sensor Analog1540319Electrical connectionConnectorMeasuring range (mm)1900Output functionAnalog output
RI360P0-QR24M0-INCRX2-H1181/S97Contactless Encoder Incremental: 1 … 5000 ppr100015920Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft