TTM150C-206A-CF-LI6-H1140-L400-50/150°CTemperature detection with current output9910578Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C
TTM150C-206A-CF-LI6-H1140-L100-50/150°CTemperature detection with current output9910545Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C
TTM150C-203A-CF-LI6-H1140-L150-50/150°CTemperature detection with current output9910538Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C
TTM150C-206A-CF-LI6-H1140-L150-50/150°CTemperature detection with current output9910546Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C
TTM150C-206A-CF-LI6-H1140-L130-50/150°CTemperature detection with current output9910577Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C
TTM-203A-N1/4-LI6-H1140-L100/I30-50/150CTemperature detection with current output9910817Process connection1/4″ NPT male threadMeasuring range-50...150 °C
TTM-206A-G1/2-LI6-H1140-L200/I100-50/400Temperature detection with current output100004182Process connectionG 1/2″ male threadMeasuring range-50...400 °C
RI360P0-QR24M0-0200X2-H1181Contactless Encoder Incremental: 200 ppr1593109Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
DW20000-135-PA-H1441Draw-Wire1544563Electrical connectionConnectorMeasuring range (mm)20000Output functionPotentiometer
DW2000-110-PA-H1441Draw-Wire1544545Electrical connectionConnectorMeasuring range (mm)2000Output functionPotentiometer
DW20000-135-7E-H1441Draw-Wire1544561Electrical connectionConnectorMeasuring range (mm)20000Output functionAnalog output