RI360P0-EQR24M0-5000X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 5000 ppr100020403Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RM-50H8E-5C12S12M-CT1MAbsolute Rotary Encoder - Multiturn100003828Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft
BI2-G12SK-Y1/50LInductive Sensor10197Electrical connectionTerminal chamberMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
TP-504A-TRI3/4-H1141-L100Temperature detection Probe9910430Electrical outputResistanceProcess connectionTri-Clamp 3/4″Measuring range-50...120 °C
TP-504A-DN25K-H1141-L035Temperature detection Probe9910431Electrical outputResistanceProcess connectionThreaded tube connection per DIN11851Measuring range-50...120 °C
TP-504A-TRI3/4-H1141-L035Temperature detection Probe9910429Electrical outputResistanceProcess connectionTri-Clamp 3/4″Measuring range-50...120 °C
DWE-5000-120-9D16B-CDraw-wire sensor100049465Communication protocolCANopenElectrical connectionCableMeasuring range (mm)5000
DWE-5000-120-7E-CDraw-wire sensor100049457Electrical connectionCableMeasuring range (mm)5000Output functionAnalog output
DWE-5000-120-8C-CDraw-wire sensor100049461Electrical connectionCableMeasuring range (mm)5000Output functionAnalog output