TTM-206A-G1/2-LI6-H1140-L200/I100-50/400Temperature detection with current output100004182Process connectionG 1/2″ male threadMeasuring range-50...400 °C
FCS-GL1/2TN-NA/D048/D028 5MFlow Monitoring Immersion Sensor without Integrated Processor100001274Process connectionG 1/2″ long version
RI360P0-QR24M0-0100X2-H1181Contactless Encoder Incremental: 100 ppr1593108Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
Q45AD9CV4Photoelectric sensor Convergent mode sensor3037624Light typeRedFunctionProximity switchOutput functionNAMURMax. range (mm)100
Q45AD9CV4QPhotoelectric sensor Convergent mode sensor3037634Light typeRedFunctionProximity switchOutput functionNAMURMax. range (mm)100
Q45VR3CV4QPhotoelectric sensor Convergent mode sensor3054307Light typeRedFunctionProximity switchOutput functionRelay outputMax. range (mm)100
Q45VR2CV4QPhotoelectric sensor Convergent mode sensor3037008Light typeRedFunctionProximity switchOutput functionRelay outputMax. range (mm)100
Q45BW22CV4QPhotoelectric sensor Convergent mode sensor3037019Light typeRedFunctionProximity switchOutput functionRelay outputMax. range (mm)100
Q45BW13CV4QPhotoelectric sensor Convergent mode sensor3054318Light typeRedFunctionProximity switchOutput functionRelay outputMax. range (mm)100
Q45BB6CV4Photoelectric sensor Convergent mode sensor3036837Light typeRedFunctionProximity switchOutput functionPNP/NPNMax. range (mm)100
Q45BB6CV4Q5Photoelectric sensor Convergent mode sensor3038662Light typeRedFunctionProximity switchOutput functionPNP/NPNMax. range (mm)100