TTM-206A-G1/2-LI6-H1140-L200/I100-50/400Temperature detection with current output100004182Process connectionG 1/2″ male threadMeasuring range-50...400 °C
FCS-GL1/2TN-NA/D048/D028 5MFlow Monitoring Immersion Sensor without Integrated Processor100001274Process connectionG 1/2″ long version
R58ECRGB2Photoelectric sensor Color Mark Sensor3075041Light typeRGBFunctionInspection sensorOutput functionPNP/NPNMax. range (mm)10
R58ECRGB1Photoelectric sensor Color Mark Sensor3074999Light typeRGBFunctionInspection sensorOutput functionPNP/NPNMax. range (mm)10
R58ECRGB2 W/30Photoelectric sensor Color Mark Sensor3075042Light typeRGBFunctionInspection sensorOutput functionPNP/NPNMax. range (mm)10
R58ACG1Q8Photoelectric sensor Color Mark Sensor3010220Light typeGreenFunctionInspection sensorOutput functionPNP/NPNMax. range (mm)10
R58ECRGB1Q8Photoelectric sensor Color Mark Sensor3081509Light typeRGBFunctionInspection sensorOutput functionPNP/NPNMax. range (mm)10
R58ECRGB2Q8Photoelectric sensor Color Mark Sensor3081510Light typeRGBFunctionInspection sensorOutput functionPNP/NPNMax. range (mm)10
RI360P0-QR24M0-0010X2-H1181Contactless Encoder Incremental: 10 ppr1593104Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0100X2-H1181Contactless Encoder Incremental: 100 ppr1593108Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
R58ECRGB1QPhotoelectric sensor Color Mark Sensor3075040Light typeRGBFunctionInspection sensorOutput functionPNP/NPNMax. range (mm)10
R58ECRGB2QPhotoelectric sensor Color Mark Sensor3075044Light typeRGBFunctionInspection sensorOutput functionPNP/NPNMax. range (mm)10