RI360P0-QR24M0-1200X2-H1181Contactless Encoder1593117Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-2500X2-H1181Contactless Encoder1593156Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0500X2-H1181Contactless Encoder1593114Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0064X2-H1181Contactless Encoder1593107Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0600X2-H1181Contactless Encoder1593115Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0360X2-H1181Contactless Encoder1593151Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-IOLX2-H1141Contactless Encoder with Stainless Steel Housing1590978Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-HESG25X3-H1181Contactless Encoder with Stainless Steel Housing1590911Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-ELIU5X2-H1151Contactless Encoder with Stainless Steel Housing1590977Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
PT2,5R-1004-U3-H1144Pressure Transmitter100016390Electrical outputVoltage output (3-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
PT0.25R-1008-I2-H1143/XPressure Transmitter100002655Electrical outputCurrent output (2-wire)Process connectionG 1/2″ male thread, rear sealing and manometer (combi)