FTCI-3/4D15A4P-2LUX-H1141Flow rate monitoring Inline sensor with integrated processing unit6878041Process connection3/4″ SwagelokOutput functionAnalog output
FCS-GL1/2A4-NAFlow Monitoring Immersion Sensor without Integrated Processor6870402Process connectionG 1/2″ long version
FCST-A4-NA-H1141Flow Monitoring Functionality Corresponding to Flow Module6870266Process connectionM18 x 1.5 female thread
FCS-G3/4A4-NAEXFlow Monitoring Immersion Sensor without Integrated Processor6870461Process connectionG 3/4″
FCS-N1/2A4-NAEX0Flow Monitoring Immersion Sensor without Integrated Processor6870471Process connection1/2″ NPT
FCI-D10A4P-NA-H1141Flow Monitoring Inline Sensor without Integrated Processor6870629Process connectionG 1/4″
FCST-A4P-VRX/115VACFreely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870253Process connectionM18 x 1.5 female threadOutput functionRelay output
FCS-DN25HC22-NAEX0/L130Flow Monitoring Immersion Sensor without Integrated Processor6872062Process connectionReceptacle
FCS-68A4-NA/D003Flow Monitoring Immersion Sensor without Integrated Processor6872044Process connectionVarivent
FCS-G1/2HC22-NAEXFlow Monitoring Immersion Sensor without Integrated Processor6870356Process connectionG 1/2″
FTCST-A4P-2AP8X-H1140Freely Rotatable FTCST Flow Sensor Monitoring of Flow Speed and Medium Temperature6870280Process connectionM18 x 1.5 female threadOutput function2 x PNP