TTM050C-206A-CF-LI6-H1140-L100-50/50°CTemperature detection with current output9910547Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...50 °C
PK010R-P14-2UP8X-V1141Pressure sensor IO-Link with 2 PNP Transistor Switching Outputs6833007Electrical output2 x switching outputProcess connection1/8″ NPT male thread, 1/4″ NPT male threadPressure range0...10 bar
PK01VR-P14-2UP8X-V1141Pressure sensor IO-Link with 2 PNP Transistor Switching Outputs6833006Electrical output2 x switching outputProcess connection1/8″ NPT male thread, 1/4″ NPT male threadPressure range-1...0 bar
TM18AP6FF100Q5Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3042062Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)100
NI10-P18-Y1X/S97Inductive Sensor With Increased Temperature Range4035121Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)10
TTM050C-203A-CF-LI6-H1140-L100-50/50°CTemperature detection with current output9910539Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...50 °C
TTM150C-203A-CF-LI6-H1140-L100-50/150°CTemperature detection with current output9910537Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C
FTCI-15D15A4P-2UP8X-H1141Flow rate monitoring Inline sensor with integrated processing unit6870043Process connectionCompression fittings for pipes Ø 15 x 1.5 (EN10305-1)Output function2 x PNP
BI10-EM30D-VP6X/S120 12MInductive Sensor For Harsh Environments and Temperatures up to 120 °C4617039Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)10
RI360P1-QR24M5-INCRX2-H1181Contactless Encoder1593055Shaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
BI10-M30-Y1X-H1141/S97Inductive Sensor With Extended Temperature Range4020202Electrical connectionConnectorMounting conditionsFlushOutput functionNAMURRated switching distance (mm)10
TTM150C-206A-CF-LI6-H1140-L100-50/150°CTemperature detection with current output9910545Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C