BI10-EM30D-VP6X/S120 12MInductive Sensor For Harsh Environments and Temperatures up to 120 °C4617039Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)10
BI5-EG18-Y1X/S100 7MInductive Sensor With Increased Temperature Range4012007Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5
DF-G3-PU-Q5Photoelectric sensor Photoelectric sensor for plastic fibers3087599Light typeRedOutput functionPNP/Analog outputFunctionFiber optic sensor
RI360P1-QR24M5-INCRX2-H1181Contactless Encoder1593055Shaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
BI10-M30-Y1X-H1141/S97Inductive Sensor With Extended Temperature Range4020202Electrical connectionConnectorMounting conditionsFlushOutput functionNAMURRated switching distance (mm)10
TTM150C-206A-CF-LI6-H1140-L100-50/150°CTemperature detection with current output9910545Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C
BI2-EG12-Y1X/S100 7MInductive Sensor With Increased Temperature Range4012003Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
DF-G3-KD-Q5Photoelectric sensor Photoelectric sensor for plastic fibers3097710Light typeRedOutput functionPNPFunctionFiber optic sensor
FTCI-18D15A4P-2UP8X-H1141Flow rate monitoring Inline sensor with integrated processing unit6870045Process connectionCompression fittings for pipes Ø 18 x 1,5 (EN10305-1)Output function2 x PNP
NI5-EG12-Y1X/S100 15MInductive Sensor With Increased Temperature Range4012010Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)5
NI5-EG12-Y1X/S100 7MInductive Sensor With Increased Temperature Range4012008Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)5
Q5XKLAF2000-Q8-JAMPhotoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression3809462Light typeRedFunctionDiffuse mode sensor with adjustable background suppressionOutput functionPNP/NPNMax. range (mm)2000