BI10-EM30D-VP6X/S120 12MInductive Sensor For Harsh Environments and Temperatures up to 120 °C4617039Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)10
BI5-EG18-Y1X/S100 7MInductive Sensor With Increased Temperature Range4012007Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5
RI360P1-QR24M5-INCRX2-H1181Contactless Encoder1593055Shaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
BI10-M30-Y1X-H1141/S97Inductive Sensor With Extended Temperature Range4020202Electrical connectionConnectorMounting conditionsFlushOutput functionNAMURRated switching distance (mm)10
TTM150C-206A-CF-LI6-H1140-L100-50/150°CTemperature detection with current output9910545Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C
BI2-EG12-Y1X/S100 7MInductive Sensor With Increased Temperature Range4012003Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
FTCI-18D15A4P-2UP8X-H1141Flow rate monitoring Inline sensor with integrated processing unit6870045Process connectionCompression fittings for pipes Ø 18 x 1,5 (EN10305-1)Output function2 x PNP
DF-G3LIR-PS-Q5Photoelectric sensor Photoelectric sensor for plastic fibers3087689Light typeIRFunctionFiber-optic sensor for plastic optical fiberOutput functionPNP
NI5-EG12-Y1X/S100 15MInductive Sensor With Increased Temperature Range4012010Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)5
DF-G3-PD-Q5Photoelectric sensor Photoelectric sensor for plastic fibers3087589Light typeRedFunctionFiber-optic sensor for plastic optical fiberOutput functionPNP
Q5XKLAF3000-Q8Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression3814578Light typeRedFunctionDiffuse mode sensor with adjustable background suppressionOutput functionPNP/NPNMax. range (mm)3000
Q5XKILAF3000-Q8Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression3809366Light typeRedFunctionDiffuse mode sensor with adjustable background suppressionOutput functionPNP/NPNMax. range (mm)3000