RI360P0-QR24M0-0200X2-H1181Contactless Encoder Incremental: 200 ppr1593109Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0256X2-H1181Contactless Encoder Incremental: 256 ppr1593112Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-1200X2-H1181Contactless Encoder Incremental: 1200 ppr1593117Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-2500X2-H1181Contactless Encoder Incremental: 2500 ppr1593156Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0500X2-H1181Contactless Encoder Incremental: 500 ppr1593114Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0064X2-H1181Contactless Encoder Incremental: 64 ppr1593107Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0600X2-H1181Contactless Encoder Incremental: 600 ppr1593115Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0360X2-H1181Contactless Encoder Incremental: 360 ppr1593151Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-IOLX2-H1141Contactless Encoder with Stainless Steel Housing IO-Link1590978Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-HESG25X3-H1181Contactless Encoder with Stainless Steel Housing SSI1590911Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
TTM-203A-CF-LIUPN-H1140-L100Temperature detection With current output and PNP/NPN transistor switching output9910620Communication protocolIO-LinkElectrical outputCurrent output (2-wire), Switching outputProcess connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...350 °C
TTM-206A-CF-LIUPN-H1140-L100Temperature detection With current output and PNP/NPN transistor switching output9910624Communication protocolIO-LinkElectrical outputCurrent output (2-wire), Switching outputProcess connectionFor compression fittings, thermowell or direct mountingMeasuring range-70...500 °C