PT16R-2004-U1-H1143/XPressure Transmitter With Voltage Output (3-Wire)6836369Electrical outputVoltage output (3-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...16 bar
TTM-206A-CF-LIUPN-H1140-L300/S713Temperature detection With current output and PNP/NPN transistor switching output100015599Communication protocolIO-LinkElectrical outputCurrent output (2-wire), Switching outputProcess connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...350 °C
PT60R-2004-U1-H1141/RPressure Transmitter With Voltage Output (3-wire)100016458Electrical outputVoltage output (3-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...60 bar
PT400R-2004-U3-H1143/RPressure Transmitter With Voltage Output (3-wire)100018468Electrical outputVoltage output (3-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...400 bar
RI360P0-EQR24M0-2500X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 2500 ppr100020402Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-5000X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 5000 ppr100020403Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
PT250R-2004-I2-H1144Pressure Transmitter With Current Output (2-Wire)6839130Electrical outputCurrent output (2-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...250 bar
PT40R-2004-U1-H1141/RPressure Transmitter With Voltage Output (3-wire)100023447Electrical outputVoltage output (3-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...40 bar
PT600R-2030-IX-H1143Pressure Transmitter With Current Output (2-Wire)100025159Electrical outputCurrent output (2-wire)Process connectionG 1/2″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...600 bar
PS510-250-01-LI2UPN8-H1141/P0004Pressure sensor Relative pressure: 0 … 250 bar100029538Communication protocolIO-LinkElectrical outputSwitching output, Current output (3-wire), Voltage output (3-wire), IO-LinkProcess connectionG 1/4″ female threadPressure range0...250 bar
PS310-2.5V-01-LI2UPN8-H1141/P0003Pressure sensor Relative pressure: -1 … 2.5 bar100028885Communication protocolIO-LinkElectrical outputSwitching output, Current output (3-wire), Voltage output (3-wire), IO-LinkProcess connectionG 1/4″ female threadPressure range-1...2,5 bar
PT7500PSIG-2004-U3-H1143Pressure Transmitter With Voltage Output (3-Wire)100000344Electrical outputVoltage output (3-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ringPressure range0...517,11 bar