RI360P0-QR24M0-ELIU5X2LD-H1151Contactless Encoder Analog100029756Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR14-ELU4X2/S97Inductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1590855Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P1-QR14-ELU4X2/S97 3MInductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1593006Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P2-QR14-ELU4X2/S97Inductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1590858Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P1-QR14-ELU4X2-0.3-RS5/S97Inductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1590856Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-EQR24M0-ELIU5X2LD-H1151Contactless Encoder with Stainless Steel Housing Analog100053308Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR20-9F16B-0.3-DT04-4PMBMiniature encoder With J1939 Output100027368Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P1-QR20-9F16B-0.3-DT04-6PMBMiniature encoder With J1939 Output100027543Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P2-QR20-9F16B-0.3-DT04-6PMBMiniature encoder With J1939 Output100027544Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P2-QR20-9F16B-0.3-DT04-4PMBMiniature encoder With J1939 Output100027542Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft