FM-IM-3UR38FXProcessor Unit For connecting non-Ex flow sensors of the FP series100000820Communication protocolIO-LinkOutput functionRelay output
TP-504A-DN25K-H1141-L100Temperature detection Probe9910432Electrical outputResistanceProcess connectionThreaded tube connection per DIN11851Measuring range-50...120 °C
TP-206KK1-CF-H1141-L500Temperature detection Probe100017082Electrical outputVoltageProcess connectionFor compression fittings, thermowell or direct mountingMeasuring range-40...1100 °C
FCS-K20-LIXFlow Monitoring Immersion Sensor with Integrated Processor6870703Process connectionPVC flange (included in delivery)Output functionAnalog output
CMVT-M8TA1X-LI225-H1141Vibration Sensor For condition monitoring with 4–20 mA (0–25 mm/s RMS)100054083Electrical connectionConnectorHousing materialStainless steelProtection classIP66, IP67
CMVT-M8TE1X-LI2IOL-H1141Vibration & Temperature Sensor For condition monitoring with IO-Link and raw data transfer via BLOB and 4–20 mA.100054457Communication protocolIO-LinkElectrical connectionConnectorHousing materialStainless steelProtection classIP66, IP67
TS700-L016-16-LI2UPN8-H1141Temperature detection With Current or Voltage Output and PNP/NPN Transistor Switching Output100004380Communication protocolIO-LinkElectrical outputSwitching output, Current output (3-wire), Voltage output (3-wire), IO-LinkProcess connection1/2″ NPT male threadMeasuring range-50...150 °C
BI4U-EM12WD-AP6X/3GD 12MInductive Sensor For the food industry1635216Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)4
BIM-NST-AN6X-H1141Magnetic Field Sensor For Pneumatic Cylinders4685500Electrical connectionConnectorCylindrical designT-groove cylinder, Dovetail cylinder, grooved, Profile cylinderOutput functionNPN
BI50U-Q80-VP4X2-H1141/3GDInductive Sensor With Extended Switching Distance1562004Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)50
FTCI-10D10A4P-2LIX-H1141Flow rate monitoring Inline sensor with integrated processing unit6870049Process connectionCompression fittings for pipes Ø 10 x 1 (EN10305-1)Output functionAnalog output
TTM100C-206A-CF-LI6-H1140-L150Temperature detection with current output9910542Process connectionFor compression fittings, thermowell or direct mountingMeasuring range0...100 °C