R45C-PF-UQConverter PulsePro3815047Communication protocolBannerBus (Pro Editor compatible)Input type0…10 VOutput type100…5000 Hz, frequency
R45C-PF-IQConverter PulsePro3815046Communication protocolBannerBus (Pro Editor compatible)Input type4…20 mAOutput type100…5000 Hz, frequency
R95C-8UI-KQIO hub 8-channel3814555Communication protocolIO-LinkInput type0/4…20 mA or -10/0…10 VDCOutput typeIO-Link
QM30VT1Vibration & Temperature Sensor With Serial Interface3806275Communication protocol1-wire-serialElectrical connectionCable with connectorHousing materialAluminiumProtection classIP67
QM30VT2Vibration & Temperature Sensor With Serial Interface3806276Communication protocolModbus RTU, RS485Electrical connectionCable with connectorHousing materialAluminiumProtection classIP67
R95C-8B21-MQIO hub 4-channel3814251Communication protocolModbus RTUInput type0/4…20 mA or -10/0…10 VDCOutput typeModbus RTU (RS485)
R70KSR2MQWireless system Serial data transmission in tree topology3815689Communication protocolRS485, Modbus RTUFunctionTree topology
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V