IVU2PRGI04Image processing Grayscale Image Sensor3090910Focal distance (mm)4Light typeIRResolution752 x 480 Pixel
IVU2PTGG06Image processing Grayscale Image Sensor3090752Focal distance (mm)6Light typeGreenResolution752 x 480 Pixel
P4OI-BCOCImage processing camera with integrated evaluation3079922Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
IVU2PRGG06Image processing Grayscale Image Sensor3090905Focal distance (mm)6Light typeGreenResolution752 x 480 Pixel
IVU2PTGI04Image processing Grayscale Image Sensor3090757Focal distance (mm)4Light typeIRResolution752 x 480 Pixel
IVU2PRG912Image processing Grayscale Image Sensor3090938Focal distance (mm)8Light typeUVResolution752 x 480 Pixel
P4O1.3RImage processing camera with integrated evaluation3075316Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
P4OI-BCImage processing camera with integrated evaluation3075397Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
P4ORImage processing camera with integrated evaluation3075299Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
IVU2PTGB06Image processing Grayscale Image Sensor3090746Focal distance (mm)6Light typeBlueResolution752 x 480 Pixel
IVU2PRG906Image processing Grayscale Image Sensor3090936Focal distance (mm)4Light typeUVResolution752 x 480 Pixel
IVU2PRG616Image processing Grayscale Image Sensor3090933Focal distance (mm)6Light typeUVResolution752 x 480 Pixel