IVU2PTG606Image processing Grayscale Image Sensor3090777Focal distance (mm)6Light typeUVResolution752 x 480 Pixel
IVU2PTG916Image processing Grayscale Image Sensor3090786Focal distance (mm)8Light typeUVResolution752 x 480 Pixel
IVU2PTGX25Image processing Grayscale Image Sensor3090774Focal distance (mm)16Resolution752 x 480 Pixel
IVU2PRGI04Image processing Grayscale Image Sensor3090910Focal distance (mm)4Light typeIRResolution752 x 480 Pixel
IVU2PTGG06Image processing Grayscale Image Sensor3090752Focal distance (mm)6Light typeGreenResolution752 x 480 Pixel
P4OI-BCOCImage processing camera with integrated evaluation3079922Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
IVU2PRGG06Image processing Grayscale Image Sensor3090905Focal distance (mm)6Light typeGreenResolution752 x 480 Pixel
IVU2PTGI04Image processing Grayscale Image Sensor3090757Focal distance (mm)4Light typeIRResolution752 x 480 Pixel
IVU2PRG912Image processing Grayscale Image Sensor3090938Focal distance (mm)8Light typeUVResolution752 x 480 Pixel
P4O1.3RImage processing camera with integrated evaluation3075316Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232
P4OI-BCImage processing camera with integrated evaluation3075397Communication protocolEtherNet/IP, Modbus TCP, PCCC, RS232