EG-VA805526/113-0632/3GD.146I/O-System excom 800 x 550 x 260 Systemgehäuse100008876InstallationsbereichZone 2
EG-VA465526/111-0730/NI/O-System excom 460 x 550 x 260 Systemgehäuse100038684InstallationsbereichNicht-Ex
EG-VA805526/111-0620/3GDI/O-System excom 800 x 550 x 260 Systemgehäuse100029478InstallationsbereichZone 2
EG-VA465526/112-0700/NI/O-System excom 460 x 550 x 260 Systemgehäuse100038148InstallationsbereichNicht-Ex
EG-VA655526/111-0830/NI/O-System excom 650 x 550 x 260 Systemgehäuse100038686InstallationsbereichNicht-Ex
EG-VA465526/111-0700/NI/O-System excom 460 x 550 x 260 Systemgehäuse100038147InstallationsbereichNicht-Ex
EG-VA465526/111-0430/3GDI/O-System excom 460 x 550 x 260 Systemgehäuse100038496InstallationsbereichZone 2
EG-VA655526/112-0500/3GD.194I/O-System excom 650 x 550 x 260 Systemgehäuse100030983InstallationsbereichZone 2
EG-VA655526/113-0800/N.197I/O-System excom 650 x 550 x 260 Systemgehäuse100032413InstallationsbereichNicht-Ex
EG-VA465526/112-0400/3GD.203I/O-System excom 460 x 550 x 260 Systemgehäuse100036961InstallationsbereichZone 2
EG-VA805526/112-0600/3GD.202I/O-System excom 800 x 550 x 260 Systemgehäuse100036960InstallationsbereichZone 2