skip to main page

Inclinometers

Inclinometers monitor changes in angle and orientation, for example in mobile machines or dynamic structural solutions. High measurement accuracy and reliable data evaluation—even in the presence of vibrations—support precise positioning and stability functions. This makes the sensors ideal for positioning tasks, tilt monitoring, and assistance functions in industrial and mobile applications.

Sensors, Inclinometers

TURCK inclinometers reliably monitor angles and position, ranging from the simple QR20 tilt switch to the Pro Line with MEMS gyroscope fusion. The three product lines—Efficiency, Advanced, and Pro—help you select the right performance class for every application: cost-effective switching, precise static measurement, or fast, stable signals during motion, vibration, and shock. IO-Link, CANopen, analog, or switching outputs, as well as rugged QR20 housings, simplify integration and commissioning.

 

Our portfolio of inclinometers stands out for:

  • Low integration effort: a simple switching signal is sufficient for end-position and tilt detection
  • Maintenance-free QR20 technology: reliably replaces mechanical or liquid-based switches
  • Quick installation: saves commissioning time, especially when used with the appropriate installation accessories
  • Robust enclosure design: increases uptime even in demanding environments
measurement range: 1-axis variants enable complete position and angle monitoring
360°
measurement range: We offer 2-axis models for precise tilt measurement in two directions
±85°
shock resistance: enhances the durability of the Pro Line in mobile and dynamic applications
200 g
protection rating: Ensures reliable operation in harsh industrial and mobile equipment environments
IP68/IP69K

Explore our product families

Inclinometers in the Spotlight

Read case studies, tech stories, and other articles featuring TURCK's inclinometers