What makes this product family stand out?
LRS radar sensors from TURCK measure level, distance, and volume noncontact in tanks and silos up to 10 m. They provide stable readings even in the presence of dust, wind, incident light, or interfering reflections—when optical or ultrasonic methods reach their limits. IO-Link, intelligent analysis functions, and the TURCK Radar Monitor simplify alignment, parameterization, and diagnostics. IP67/IP69K protection ratings support demanding industrial environments. Users benefit from fast commissioning and reliable level monitoring.
For which applications is this product family particularly well-suited?
- Continuous level measurement in tanks, silos, and containers
- Volume and distance output for different tank geometries
- Applications involving dust, wind, light, or distracting reflections