skip to main page
Special

Fluid sensors that think ahead

The sensors in the Fluid+ family combine the best of the analog world with the advantages of digital data communication. Read the white paper to see which mistakes to avoid when using the flow sensors.

Fluid+, Condition Monitoring, Flow Sensors/Flow Meters, Temperature Sensors, Pressure Sensors

Quick read

High demands on efficiency, range, and the integration of new drive technologies make it difficult to implement alternative drive systems in mobile machinery and commercial vehicles. TURCK addresses this challenge with robust automation solutions for Non-Road Electric Vehicles (NEVs) based on durable sensor technology, IO-Link devices, decentralized I/O, and CAN-based communication systems. Operational, status, and energy data are collected and processed in real time and integrated into vehicle control systems and IIoT systems. This enables precise monitoring of the battery, drive system, and peripherals, as well as data-driven optimization of performance and energy consumption. As a result, system efficiency, reliability, and service life increase, while emissions are reduced and sustainable drive concepts become economically viable.

A digital fluid sensor product series for pressure, temperature, flow and level.

All sensors in the product series have the same intuitive operating concept and the same additional digital functions to facilitate your fluid measurements.

A sensor generation that is free from the legacy of its predecessor products; solely committed to our customers' requirements and applications. The result is an intuitive operating concept across all device types that makes commissioning and handling easier than ever before. The absence of mechanical buttons also made it possible to design a particularly robust housing with IP69K protection. Modular process connections allow customer-specific combinations of front-end, sensor unit and back-end within short delivery times. The sensors use IO-Link to provide additional information for condition monitoring or sensor-to-cloud solutions to harness the full potential of the sensor product series. The next-generation sensor product series: Fluid+.

Icon-Feature_Card_Placeholder (1)

Simple commissioning

  • Uniform operating concept with capacitive buttons and gesture control
  • Automatic NPN/PNP detection
  • Radar monitor, IODD configurator, Quick-Teach, Delta Flow Monitoring and other functions for fast, safe commissioning
Icon-Feature_Card_Placeholder (1)

Maximum flexibility

  • 340-degree rotating sensor head enables optimal positioning without adapting the process connection
  • Data profiles of other sensor manufacturers can be emulated for a smooth transition to Fluid+ devices
Icon-Feature_Card_Placeholder (1)

High system availability

  • Maximum robustness due to IP69K and no need for mechanical buttons
  • Locking mechanism prevents system downtime due to sensor manipulation
  • The materials used are resistant to UV radiation and salt spray for outdoor applications

TURCK Automation Suite TAS – Get Started Now

From the initial concept through simple commissioning and efficient operation to global service: TAS makes your machine data usable throughout the entire lifecycle—for greater transparency, faster decision-making, and efficient processes. Get started now and see for yourself how easily data can be transformed into real added value.

Five sensors: a look and feel

Our Fluid+ sensors at a glance

FS+ flow sensors

  • Integrated temperature measurement dispenses with the need for additional sensors in simple applications
  • Delta flow monitoring for reliable commissioning, even in the case of fluctuations in flow
  • Quick-Teach for rapid commissioning
  • Resistant materials and a consistent sealing concept enable IP66, IP67 and IP69K degrees of protection
03734568_Messwert_Stroemung Fluid+ Landingpage

TS+ temperature sensors

  • Compact devices with an integrated sensor or remote devices with attached sensor unit
  • Compatible with thermocouples (TC)
  • Automatic detection of the probe type TC or Pt.
  • Simple commissioning: Versatile process connections, extensive auto-detection functions and adaptive IO-Link data mapping
03734566_Messwert_Temperatur Fluid+ Landingpage

PS+ pressure sensor

  • 2-color display switches to red when the setpoint is exceeded
  • Variants for differential pressure measurement using a single sensor (as shown in the image)
  • Devices with ceramic measuring cell or fully welded metal measuring cell for overpressure resistance up to seven times the nominal pressure
03734567_Messwert_Druck-Fluid+ Landingpage

LRS+ and LUS+ level sensors

  • IO-Link-enabled LRS+ radar sensors for level measurement and LUS+ ultrasonic level sensors for small and medium-sized tanks
  • LUS+ ultrasonic sensor for smaller tanks, measuring distance of up to 1.30 meters
  • LRS+ radar sensor for demanding applications and larger vessels, measuring distance of up to 10 meters
  • Radar monitor visualizes radar reflections in real time for simple suppression of interference signals from grids or other measuring obstacles
03734565_Messwert_Level Fluid+ Landingpage