skip to main page

Magnetic Field Sensors

Magnetic field sensors detect the position and movement of magnetic fields without physical contact, for example in cylinders or compact drive solutions. They can be installed in a space-saving manner and reliably detect piston positions even in the presence of vibrations or varying loads. As a result, they support short cycle times and stable end-position and motion monitoring in automation systems.

Sensors, Magnetic Field Sensors

Magnetic field sensors from TURCK offer versatile solutions for industrial automation and condition monitoring. They enable precise, non-contact detection of piston positions in pneumatic cylinders as well as continuous position measurement via an analog or IO-Link interface. Magnetic field sensors in threaded-tube housings are ideal for pig detection or as high-performance proximity sensors with a large detection range. The portfolio is complemented by weld nut sensors that reliably detect and secure weld nuts, sleeves, and ferromagnetic components. Magnetic field-based condition monitoring solutions also detect movements, rotation, or changes in the condition of magnetic components and provide additional temperature information for greater transparency into plant status.

 

Our portfolio of magnetic field sensors stands out for:

  • Universal cylinder sensors: Direct mounting on T- and C-groove cylinders, as well as accessories for other pneumatic cylinders, reduces the number of variants and minimizes installation effort
  • Precise position and displacement measurement: Reliable piston position detection and continuous displacement measurement with 15-bit resolution, analog output, or with IO-Link
  • Rugged specialized detection: Threaded barrel magnetic field sensors enable long switching distances of up to 90 mm, fast detection at up to 1 kHz, and pig detection in process plants
  • Integrated process reliability: NIMFE sensors combine the detection and securing of weld nuts, sleeves, and ferromagnetic components in the mounting bolt
     
Switching distance for high-performance proximity and pig detection
90 mm
Switching frequency for fast detection tasks in dynamic processes
1 kHz
Resolution for precise displacement measurement on pneumatic cylinders
15 bits
For Ex zones 0 and 20, with SIL 2 or SIL 3, respectively, in a redundant configuration
ATEX II 1 G / II 1 D

Explore our product families

Product Explore Video: Magnetic Field Sensors

Expert Talk: CMMT magnetic/temperature sensor

Walk & Talk: CMMT magnetic/temperature sensor

Solutions with Magnetic field sensors

Read case studies, tech stories, and solution notes featuring TURCK's magnetic field sensors