IVU2PTGR08Image processing Grayscale Image Sensor3090735Focal distance (mm)8Light typeRedResolution752 x 480 Pixel
VE202G2AImage processing Smart Camera3800129Communication protocolEtherNet/IP, FTP, Modbus TCP, PCCC, PROFINET, RS232Resolution1600 x 1200 Pixel
IVU2PRGB12Image processing Grayscale Image Sensor3090901Focal distance (mm)12Light typeBlueResolution752 x 480 Pixel
IVU2PRGB04Image processing Grayscale Image Sensor3090898Focal distance (mm)4Light typeBlueResolution752 x 480 Pixel
RES-107S6C-9E19B-B3M12Absolute Rotary Encoder - Singleturn100046563Output typeAbsolute singleturnFlange diameter (mm)58Shaft diameter D (mm)6 mmShaft TypeSolid shaft
ABR7109-MSE2Barcode Reader — Scanner Barcode Reader — Scanner3804441Communication protocolEtherNet/IP, FTP, Modbus TCP, PROFINET, RS232, RS422Focal distance (mm)9Light typeRed, BlueResolution1280 x 1024 Pixel
REM-106B15T-9E43B-B3M12Absolute Rotary Encoder - Multiturn100046557Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)15 mmShaft TypeBlind hole shaft
REM-106B12T-9E43B-B3M12Absolute Rotary Encoder - Multiturn100046556Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)12 mmShaft TypeBlind hole shaft
RES-108B15T-9E19B-B3M12Absolute Rotary Encoder - Singleturn100046571Output typeAbsolute singleturnFlange diameter (mm)58Shaft diameter D (mm)15 mmShaft TypeBlind hole shaft
IVU2PTBI08Barcode Reader — Image Sensor Lector de códigos de barras — Sensor de imagen3090869Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)25Light typeIRResolution752 x 480 Pixel
IVU2PRGW04Image processing Grayscale Image Sensor3090916Focal distance (mm)4Light typeWhiteResolution752 x 480 Pixel
IVU2PRGR06Image processing Grayscale Image Sensor3090722Focal distance (mm)6Light typeRedResolution752 x 480 Pixel