RI360P1-QR20-9F16B-0.3-DT04-4PMBMiniature encoder With J1939 Output100027368Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
MR15-Q80-IOLCJ-H1141Radar Sensor Scanner for Object and Position Detection100041054Electrical connectionConnectorOutput functionPNP/NPNBeam angle120°Max. range (mm)15000
RI360P2-QR20-9F16B-0.3-DT04-6PMBMiniature encoder With J1939 Output100027544Protection classIP68, IP69K
RI360P2-QR20-9F16B-0.3-DT04-4PMBMiniature encoder With J1939 Output100027542Protection classIP68, IP69K