TBEN-LL-16DIPCompact multiprotocol I/O module for Ethernet 16 Digital PNP Inputs100004250Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TN-UHF-Q180L300-KOR-CDSUHF reader100000942Network protocolPROFINET, Modbus TCP, EtherNet/IP, TCP/IPProgrammingCODESYS V3Protection classIP67Region (UHF)Korea (917...920.8 MHz)
SPNL-0404D-0003piconet Coupling Module for PROFINET 4 Digital PNP Inputs Filter 3 ms6824478Connection technology signalM8Network protocolPROFINETProtection classIP67Signal typeDigital output, Digital input, Digital input/output
TN-UHF-Q180L300-JPN-CDSUHF reader100025570Network protocolPROFINET, Modbus TCP, EtherNet/IP, TCP/IPProgrammingCODESYS V3Protection classIP67Region (UHF)Japan (916.7...920.9 MHz)
TBEN-LL-16DXPCompact multiprotocol I/O module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs100004252Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-16DONCompact Multiprotocol I/O Module for Ethernet 16 Digital NPN Outputs6814063Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-S2-4IOLCompact Multiprotocol I/O Module for Ethernet 4 IO-Link Master Channels6814024Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
SNNE-0002D-0002piconet Extension Module for IP-Link 2-channel Pulse Width Modulation (PWM)6824177Connection technology signalM12Network protocolPROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typePWM
TBEN-L4-PLC-10Compact PLC in IP67 design CODESYS V36814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100039886Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TN-UHF-Q300-KOR-CDSUHF reader100000910Network protocolPROFINET, Modbus TCP, EtherNet/IP, TCP/IPProgrammingCODESYS V3Protection classIP67Region (UHF)Korea (917...920.8 MHz)
TBEN-S2-2RFID-4DXPCompact multiprotocol RFID module for Ethernet 2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs6814029Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels6Protection classIP65, IP67, IP69K