Q4XTILAF500-Q8Photoelectric sensor Laser distance sensor (triangulation)3802751Light typeRedFunctionProximity switchOutput functionAnalog outputMax. range (mm)500
FTCI-10D10A4P-2LIX-H1141Flow rate monitoring Inline sensor with integrated processing unit6870049Process connectionCompression fittings for pipes Ø 10 x 1 (EN10305-1)Output functionAnalog output
LTX475M-F10-LI0-X3-H1151Pressure-resistant Linear Position Sensor Analog1540290Electrical connectionConnectorMeasuring range (mm)475Output functionAnalog output
REM-97S8S-8BAL-H1151Absolute Rotary Encoder - Multiturn100011324Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REM-98B10E-8BAL-H1151Absolute Rotary Encoder - Multiturn100011353Output typeAbsolute multiturnFlange diameter (mm)46Shaft diameter D (mm)10 mmShaft TypeBlind hole shaft
B2N60H-Q20L60-2LU3-H1151/S97Inclinometer With Increased Temperature Range1534038Protection classIP68, IP69K
REM-97SA0C-7AAR-H1151Absolute Rotary Encoder - Multiturn100011298Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
FS100-300L-30-2LI-H1141Flow Sensor100001034Immersion depth (mm)16.9Process connectionG 1/2″ male threadOutput functionAnalog output
BI1.5-EG05-0.3-M12-SIU-H1141Inductive Sensor With Analog Output1533005Electrical connectionConnectorMounting conditionsFlushOutput functionAnalog output
FCST-A4P-LIX-H1141Freely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870255Process connectionM18 x 1.5 female threadOutput functionAnalog output
T30UXUBUltrasonic sensor Diffuse-mode sensor3080468Electrical connectionCableOutput functionAnalog outputMax. range (mm)2000
TTMS-206B-CF-LI6-H1140-L400-0/500Temperature detection with current output100050472Electrical outputCurrent output (2-wire)Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-70...500 °C