BL67-4IOLBL67 Electronic Module 4 IO-Link Master Channels, 16 Bytes of I/O Data6827386Connection technology signalM12Protection classIP67Signal typeIO-Link, Digital output, Digital input/output, Digital input
FEN20-4IOLCompact IP20 multiprotocol Ethernet I/O station 4 IO-Link Master Channels6814140Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeIO-Link, Digital output, Digital input, Digital input/output
BL20-E-4IOLBL20 Economy Module 4 IO-Link Master Channels, 16 Bytes of I/O Data6827385Connection technology signalCage clamp terminalProtection classIP20Signal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-S2-4IOLCompact Multiprotocol I/O Module for Ethernet 4 IO-Link Master Channels6814024Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
BL20-E-4IOL-10BL20 Economy Module 4 IO-Link Master Channels, 32 Bytes of I/O Data100001334Connection technology signalCage clamp terminalProtection classIP20Signal typeIO-Link, Digital output, Digital input/output, Digital input
BL20-EL-4IOL-10BL20 Efficiency Line Module 4 IO-Link Master Channels, 32 Bytes of I/O Data100052134Connection technology signalCage clamp terminalProtection classIP20Signal typeIO-Link, Digital output, Digital input/output, Digital input
BL67-B-1RSM-4BL67 base module 1 x 7/8" male, 4-pin6827201Connection technology signal7/8″Protection classIP67
BL67-8DI-PBL67 Electronic Module 8 Digital Inputs, PNP6827170Connection technology signalM8, M12, M23Protection classIP67Signal typeDigital input
BL67-B-4M12-PBL67 base module 4 x M12 connectors, 5-pin, paired6827195Connection technology signalM12Protection classIP67
BL67-B-4M12BL67 base module male 4 x M12 , 5-pin6827187Connection technology signalM12Protection classIP67
BL67-B-2M12BL67 base module male 2 x M12 , 5-pin6827186Connection technology signalM12Protection classIP67