REI-E-114I14E-2B1024-H1181Incremental Encoder100011783Output typeIncrementalFlange diameter (mm)63Shaft diameter D (mm)14 mmShaft TypeHollow shaft
HTC1102 10MMounting Accessories High-temperature extension cable1602407Accessory typeExtension CableProtection classIP50
DS18VP6LPQPhotoelectric sensor3078111FunctionRetroreflective SensorOutput functionPNPMax. range (mm)3500
REI-04Q6C-2H2500-H1181Incremental Encoder100011155Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-E-113T8C-2B5000-H1181Incremental Encoder100011545Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REI-E-111T6C-2B600-CIncremental Encoder100011945Output typeIncrementalFlange diameter (mm)40Shaft diameter D (mm)6 mmShaft TypeSolid shaft
DS18VN6LPQ5Photoelectric sensor3078110FunctionRetroreflective SensorOutput functionNPNMax. range (mm)3500
RI360P0-QR24M0-3600X2-H1181Contactless Encoder Incremental: 3600 ppr1593157Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REI-43H42S-2B600-H1181Incremental Encoder100011482Output typeIncrementalFlange diameter (mm)100Shaft diameter D (mm)42 mmShaft TypeHollow shaft
REI-05I6T-2H500-H1181Incremental Encoder100011172Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeHollow shaft
REI-10S10C-2B100-H1181Incremental Encoder100010222Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)10 mmShaft TypeSolid shaft
REI-05I8E-2H2048-H1181Incremental Encoder100011194Output typeIncrementalFlange diameter (mm)46Shaft diameter D (mm)8 mmShaft TypeHollow shaft