RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
FTCS-G1/2A4P-2AP8X-H1140Flow Monitoring Immersion Sensor with Integrated Processor6870035Process connectionG 1/2″Output functionPNP
RKC4.4T-20/TEOActuator and Sensor Cable, PVC Connection Cable6637194Cable length (m)20Cable qualityPVCConnector AFemale, M12 x 1, Straight, A-coded
FCS-50A4-NA/D014Flow Monitoring Immersion Sensor without Integrated Processor6872009Process connectionTri-Clamp 1 1/2″
FCS-N1/2A4P-AP8X-H1141/L120Flow Monitoring Immersion Sensor with Integrated Processor6871011Process connection1/2″ NPTOutput functionPNP
Q5XKLAF2000-Q8Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression3803693Light typeRedFunctionProximity switchOutput functionPNP/NPNMax. range (mm)2000
Q20PDQPhotoelectric sensor Diffuse-Mode Sensor3078211Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)250
TL50HGYRALSQLED signal light Tower light3016662Acoustic signalContinuous toneDimmableNoLight typeGreen, Yellow, RedNumber of colors/segments3
QS18EP6DQ5Photoelectric sensor Diffuse-Mode Sensor3069211Light typeIRFunctionProximity switchOutput functionPNPMax. range (mm)800
FCS-GL1/2A4-NAEX/AFlow Monitoring Immersion Sensor without Integrated Processor6870440Process connectionG 1/2″ long version
Q20PRQ5Photoelectric sensor Opposed Mode Sensor (Receiver)3078203FunctionOpposed mode sensorOutput functionPNPMax. range (mm)12000