TX700Q-P3WV01TX700 HMI/PLC Series100009355Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX700S-P3WV01TX700 HMI/PLC Series100009353Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX700D-P3WV01TX700 HMI/PLC Series100009354Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX715FB-P3CV01TX700 HMI/PLC Series100007472ProgrammingCODESYS V3Protection classIP69 front, IP20 rear
TX707HB-P3CV01TX700 HMI/PLC Series100007473ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7
TX707FB-P3CV01TX700 HMI/PLC Series100007471ProgrammingCODESYS V3Protection classIP69 front, IP20 rearDiagonal screen size (″)7
TX707-P3CV01TX700 HMI/PLC Series100002030ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7
TX805-P3CV01TX800 HMI/PLC Product Series100046992ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5
TX705-P3CV01TX700 HMI/PLC Series100002029ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5
TX710HB-P3CV01TX700 HMI/PLC Series100007474ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1
TX807-P3CV01TX800 HMI/PLC Product Series100046993ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7
TX815-P3CV01TX800 HMI/PLC Product Series100046995ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15.6