Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VBRS4.4-2RKC4T-0.3/0.3/TXY | TURCK - Your Global Automation Partner
2-Way Splitter Y-Splitter with Cable, Male Connector M12 × 1 - 2 × Female Connectors M12 × 1
VBRS4.4-2RKC4T-0.3/0.3/TXY
Order ID no. 6631524
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Application
Signal
Cable length (m)
0.3
Connector A
Male, M12 x 1, Straight
Connector A - Number of pins
4
Connector B
2 x Female, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Design
Y-splitter with cable
Number of Ports
2
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Connectivity
2-Way Splitters
VBRS4.4-2RKC4T-0.3/0.3/TXY
Key Features
Connector A
Male, M12 x 1, Straight
Connector B
2 x Female, M12 x 1, Straight
Design
Y-splitter with cable
In Stock
Price Group
K1
List Price
28,60 €
Item Total
28,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support