Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
VBPS4M-2PKG3M-0.12/0.12/TXL | TURCK - Your Global Automation Partner
2-Way Splitter Y-Splitter with Cable, Male M12 × 1 - 2x Female M8 × 1
VBPS4M-2PKG3M-0.12/0.12/TXL
Order ID no. 6636261
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
0.12
Cable quality
PUR
Connector A
Male, M8 x 1, Straight
Connector A - Number of pins
4
Connector B
2 x Female, M8 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Y-splitter with cable
Number of Ports
2
Plug body
Plastic
Voltage (V)
50
Key Features
Connector A
Male, M8 x 1, Straight
Connector B
2 x Female, M8 x 1, Straight
Design
Y-splitter with cable
In Stock
Price Group
K1
List Price
33,90 €
home
Turck-Shop
Products
Connectivity
2-Way Splitters
VBPS4M-2PKG3M-0.12/0.12/TXL
Item Total
33,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support