Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE4X0.34-XX-PUR-BK-100M/TRL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Suitable for Use with Robots Bulk Cable
CABLE4X0.34-XX-PUR-BK-100M/TRL
Order ID no. 6543190
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.5
Cable length (m)
100
Cable quality
PUR
Core cross-section (mm²)
0.34
Current (A)
4
Special features
Suitable for use with robots
Voltage (V)
300
Key Features
Core cross-section (mm²)
0.34
Cable length (m)
home
Turck-Shop
Products
Connectivity
Bulk Cable
CABLE4X0.34-XX-PUR-BK-100M/TRL
100
Cable quality
PUR
In Stock
Price Group
H1
List Price
255,70 €
Item Total
255,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support