Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CABLE4X0.34-XX-PUR-BK-1000M/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Bulk Cable
CABLE4X0.34-XX-PUR-BK-1000M/TXL
Order ID no. 6638663
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.5
Cable quality
PUR
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Current (A)
4
Special features
Suitable for drag chain use
Voltage (V)
300
Key Features
Core cross-section (mm²)
0.34
Cable quality
PUR
In Stock
Price Group
H1
List Price
1.968,00 €
home
Turck-Shop
Products
Connectivity
Bulk Cable
CABLE4X0.34-XX-PUR-BK-1000M/TXL
Item Total
1.968,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support