Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKS4.4T-10-RSS4.4T/TXY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
RKS4.4T-10-RSS4.4T/TXY
Order ID no. 100000274
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
5.3
Cable length (m)
10
Cable quality
PUR
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Voltage (V)
250
Key Features
Cable length (m)
10
Cable quality
PUR
In Stock
Price Group
H1
List Price
51,10 €
home
Turck-Shop
Products
Connectivity
Cordsets
RKS4.4T-10-RSS4.4T/TXY
Item Total
51,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support