Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TSS-5P-A-2/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Superseal Connector Connection Cable
TSS-5P-A-2/TXL
Order ID no. 100000523
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
6.3
Cable length (m)
2
Cable quality
PUR
Connector A
Male, Superseal, Straight
Connector A - Number of pins
5
Core cross-section (mm²)
0.75
Current (A)
7
Design
Connection Cable
Plug body
Plastic
Voltage (V)
24
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, Superseal, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
TSS-5P-A-2/TXL
In Stock
Price Group
K2
List Price
17,60 €
Item Total
17,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support