Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TSS-6P-A-2/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Superseal Connector Connection Cable
TSS-6P-A-2/TXL
Order ID no. 100000529
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
6.9
Cable length (m)
2
Cable quality
PUR
Connector A
Male, Superseal, Straight
Connector A - Number of pins
6
Core cross-section (mm²)
0.75
Current (A)
6
Design
Connection Cable
Plug body
Plastic
Voltage (V)
24
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, Superseal, Straight
In Stock
Price Group
K2
List Price
19,30 €
home
Turck-Shop
Products
Connectivity
Cordsets
TSS-6P-A-2/TXL
Item Total
19,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support