Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKH4.4-2.85/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE Connection Cable
RKH4.4-2.85/TFG
Order ID no. 100002660
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-25
Application
Signal, Washdown (F & B)
Cable color
Gray
Cable diameter (mm)
4.6
Cable length (m)
2.85
Cable quality
TPE-O
Connector A
Female, M12 x 1, Straight
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
250
Key Features
Cable length (m)
2.85
Cable quality
TPE-O
home
Turck-Shop
Products
Connectivity
Cordsets
RKH4.4-2.85/TFG
Connector A
Female, M12 x 1, Straight
In Stock
Price Group
K1
List Price
17,70 €
Item Total
177,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support