Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKH4.4-35/TFE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic / PVC Connection Cable
WKH4.4-35/TFE
Order ID no. 100003124
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal, Washdown (F & B)
Cable color
Gray
Cable diameter (mm)
4.5
Cable length (m)
35
Cable quality
PVC
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
250
Key Features
Cable length (m)
35
Cable quality
PVC
Connector A
Female, M12 x 1, Angled
home
Turck-Shop
Products
Connectivity
Cordsets
WKH4.4-35/TFE
In Stock
Price Group
K1
List Price
40,30 €
Item Total
40,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support