Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DT06-6S-A-20/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch Connector Connection Cable
DT06-6S-A-20/TXL
Order ID no. 100022981
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
6.9
Cable length (m)
20
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
Connector A - Number of pins
6
Core cross-section (mm²)
0.75
Current (A)
6
Design
Connection Cable
Plug body
Plastic
home
Turck-Shop
Products
Connectivity
Cordsets
DT06-6S-A-20/TXL
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
In Stock
Price Group
K2
List Price
94,90 €
Item Total
94,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support