Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PKG4M-0.5-RSP4.413PL/TXL1005 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
PKG4M-0.5-RSP4.413PL/TXL1005
Order ID no. 100044394
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-15
Application
Signal
Cable color
Black
Cable diameter (mm)
5.1
Cable length (m)
0.5
Cable quality
PUR
Connector A
Female, M8 x 1, Straight
Connector A - Number of pins
4
Connector B
Male, M12 x 1, Straight, L-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.5
Coupling nut/screw material A
Die-cast Zinc
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Key Features
Cable length (m)
0.5
Cable quality
PUR
Connector A
Female, M8 x 1, Straight
Connector B
Male, M12 x 1, Straight, L-coded
In Stock
Price Group
K2
List Price
54,30 €
home
Turck-Shop
Products
Connectivity
Cordsets
PKG4M-0.5-RSP4.413PL/TXL1005
Item Total
54,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support