Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM52-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR Connection Cable
RSM52-1M
Order ID no. 100046098
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Approvals
CE, UKCA, UL
Cable color
Gray
Cable diameter (mm)
8.5
Cable length (m)
1
Cable quality
PUR
Connector A
Male, 7/8″-16 UN, Straight
Connector A - Number of pins
4+PE
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
10
Design
Connection Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
300
home
Turck-Shop
Products
Connectivity
Cordsets
RSM52-1M
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Male, 7/8″-16 UN, Straight
In Stock
Price Group
K2
List Price
36,20 €
Item Total
36,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support