Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45S-RJ45S-8814-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S-RJ45S-8814-0.5M
Order ID no. 100046722
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
8.9
Cable length (m)
0.5
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector A - Number of pins
8
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
8
Core cross-section (mm²)
0.14
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
home
Turck-Shop
Products
Connectivity
Cordsets
RJ45S-RJ45S-8814-0.5M
Key Features
Cable length (m)
0.5
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
In Stock
Price Group
K2
List Price
33,20 €
Item Total
33,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support