Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC-RKC5701-0.15M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Busleitung für CAN (DeviceNet, CANopen) PUR-Kabelmantel, Thin
RKC-RKC5701-0.15M
Order ID no. 100047110
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Anthracite
Cable diameter (mm)
6.7
Cable length (m)
0.15
Cable quality
PUR
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Voltage (V)
60
home
Turck-Shop
Products
Connectivity
Cordsets
RKC-RKC5701-0.15M
Key Features
Cable length (m)
0.15
Cable quality
PUR
In Stock
Price Group
K1
List Price
30,30 €
Item Total
30,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support